??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
B2MH06-A00
HELP_VARIABLE
BN
Designation
ZP-Aggregat BMH-06
BN2
Designation2
DS-Motor 230/400 V, 50 Hz, 0,55 kW, 4-polig
AN
Article number
B2MH06-A00
FL
Flow rate
l/min
DK
Pressure Class
35
bar
SA
Suction port (X)
G 3/8
INCH
DA
Pressure port (Y)
G 1/4
INCH
AUS
Type
OPT
Option
A
100
mm
B
125
mm
C
82
mm
D
67
mm
E
390.5
mm
F
190.50
mm
G
67
mm
L1
100
mm
L2
208.5
mm
M
139.0
mm
N
80
mm
P
125
mm
R
168
mm
U
38
mm
V
12
mm
CTN
Customer tariff number
84136031
GEW
Weight
14.10
kg
Embedded Generation
Previews - 3D