??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
PRMH60-I
HELP_VARIABLE
BN
Designation
ZP-Aggregat PRMH-60
BN2
Designation2
DS-Motor 230/400 V, 50 Hz, 0,18 kW, 4-polig
AN
Article number
PRMH0060-1
FR
Flow rate
l/min
DK
Pressure Class
bar
SA
Suction port (X)
G 1/4
INCH
DA
Pressure port (Y)
G 1/4
INCH
DR
Pressure (Z)
M10x1
mm
OPT
Option
A
80
mm
B
100
mm
C
37.0
mm
D
42.5
mm
E
40
mm
F
235.5
mm
G
161.8
mm
H
137.0
mm
K
79.5
mm
L
70
mm
L1
90
mm
M
109
mm
N
63
mm
P
100
mm
R
128
mm
T
8
mm
U
14.5
mm
V
9
mm
L2
156.0
mm
CTN
Customer tariff number
84136031
GEW
Weight
6.79
kg
Embedded Generation
Previews - 3D